/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    Air Velocity AVUL Transmitter

    Air Velocity Transmitters quickly and accurately measures air velocity or volumetric flow in imperial or metric units. Simultaneous current and voltage outputs on all models.

    Overview

    Air Velocity Transmitters quickly and accurately measures air velocity or volumetric flow in imperial or metric units. Simultaneous current and voltage outputs on all models. The output range, units, and 0 to 5/10 VDC output can be configured via local DIP switches. The optional integral display, or the portable remote display tool, provide a convenient way to locally monitor process values and configure the unit.

    Features & Benefits:
    • Sensing elements have been coated with an engineered conformal coating to ensure durability and longevity
    • Field selectable ranges can be quickly configured without power to the unit
    Certifications:
    • CE
    • BTL