/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    DIN Rail Mount DC Power Supply

    The DIN rail mount DC power supply is a compact and economical solution for providing DC power to any dwyer pressure, humidity, temperature, level or air velocity transmitters.

    Overview

    The DIN rail mount DC power supply is a compact and economical solution for providing DC power to any dwyer pressure, humidity, temperature, level or air velocity transmitters. Input voltage can range from 100-240 VAC, 50/60 Hz without any jumpers or dip switch selections. A plastic cover slides over the terminals in order to prevent shock from accidental touching of high voltage wires. BAS and HVAC are the applications of DIN rail mount DC power supply.

    Features & Benefits:
    • DIN rail mount
    • Universal supply voltage input
    Certifications:
    • CE
    • cULus