/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    Remote Display Tool

    Remote Display Tools can plug into the connector of differential pressure transmitter models that do not have a display. The remote display tool has two buttons that function identically to the buttons on the PCB.

    Overview

    Remote Display Tools can plug into the connector of differential pressure transmitter models that do not have a display. The remote display tool has two buttons that function identically to the buttons on the PCB. The span calibration can only be adjusted after completing the zero calibration. It must be completed within 5 minutes of the last zero calibration.

    Features & Benefits:
    • LCD Display
    • Option of pressure mode and velocity mode
    • Less Maintenance