/content/hbtbt/ae/en/search-results.html

Contact Sensors

7939WG Magnetic Contact

7939WG Magnetic Contact comes with four parts, the primary and largest being the magnetic contact itself which has two screw terminals to attach the zone wires

Overview

7939WG Magnetic Contact comes with four parts, the primary and largest being the magnetic contact itself which has two screw terminals to attach the zone wires. The 7939WG also includes a cap to cover the screw terminals for an aesthetic installation, a similarly sized magnet, and spacers to assist with installation. The 7939WG comes in three colors to match the décor or paint color of your doors and windows. The 7939WG-WH is white, the 7939WG-BR is brown and the 7939WG-GY is grey. The Honeywell 7939WG is ideal for both residential and commercial installations with Honeywell wired security systems. When installing the device, mount the contact on the door or window frame, and the magnet on the door or window itself, with no more than a 1¼” gap when the door or window is closed. This will allow the magnet to activate the reed switch in the contact when it is closed, and will break the circuit when the door or window is opened.

Features & Benefits:
  • Standard gap: 1-1/4" (32mm)
  • Spaces, covers and screws included
  • Cover conceals end of line resistor (EOL)
  • Installed with many contacts wired in series on one loop or zone of your wired security
  • Mount the contact with screws or double sided adhesive strips
  • Choose color of our own selection
Specifications

Others

  • Contact Rating
    • 300 mA @ 30 voltage direct current
  • Maximum Gap Distance
    • 1-1/4 inch
    • 32 millimetre
  • Switch Type
    • Reed
  • Contact Configuration
    • Form A
  • Brand
    • Honeywell Security
  • Switch Configuration
    • SPST

Others

  • Contact Rating
    • 300 mA @ 30 voltage direct current
  • Maximum Gap Distance
    • 1-1/4 inch
    • 32 millimetre
  • Switch Type
    • Reed
  • Contact Configuration
    • Form A
  • Brand
    • Honeywell Security
  • Switch Configuration
    • SPST
  • Contact Rating : 300 mA @ 30 voltage direct current
  • Maximum Gap Distance : 1-1/4 inch|32 millimetre
  • Switch Type : Reed
  • Contact Configuration : Form A
  • Brand : Honeywell Security
  • Switch Configuration : SPST
Others
Name
Description
File Size
Date
Size
CE Declaration of Conformity
application/pdf 86.6 KB
5/14/2023
86.6 KB
CE Declaration of Conformity
application/pdf 86.6 KB
5/14/2023
86.6 KB
Data Sheet
Name
Description
File Size
Date
Size
Ammo Box Magnetic Contacts
application/pdf 786.69 KB
5/14/2023
786.69 KB
Name
Description
File Size
Date
Size
Ammo Box Magnetic Contacts
786.69 KB
5/14/2023
786.69 KB
CE Declaration of Conformity
86.6 KB
5/14/2023
86.6 KB
CE Declaration of Conformity
86.6 KB
5/14/2023
86.6 KB
Name
Description
File Size
Date
Size
CE Declaration of Conformity
86.6 KB
5/14/2023
CE Declaration of Conformity
86.6 KB
5/14/2023
Ammo Box Magnetic Contacts
786.69 KB
5/14/2023
Product Number
Image
SKU
Description
alt
7939WG-GY
Magnetic Contact, surface-mount, 32mm, 300mA, 300V DC, gray
alt
7939WG-WH
Magnetic Contact, surface-mount, 32mm, 300mA, 300V DC, White
Image
SKU
Description
alt
7939WG-GY
Magnetic Contact, surface-mount, 32mm, 300mA, 300V DC, gray
alt
7939WG-WH
Magnetic Contact, surface-mount, 32mm, 300mA, 300V DC, White