/content/hbtbt/ae/en/search-results.html

    Contact Sensors

    945T-WH Mini Surface Mount Contact

    Honeywell 945T-WH is a white, miniature magnetic contact with screw terminals.

    Overview

    The Honeywell 945T-WH is a white, miniature magnetic contact with screw terminals. The contact can be surface mounted with screws or adhesive, and has a standard 1 1/8 inch gap. Screw terminals make installation simpler by eliminating the need for splicing and soldering.

    Features & Benefits:
    • Screw mount or adhesive mount
    • Screw terminals eliminate wire splicing and soldering
    • Standard gap: 1-1/8" (29mm)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Ammo Box Magnetic Contacts
    application/pdf 786.69 KB
    5/14/2023
    786.69 KB
    Name
    Description
    File Size
    Date
    Size
    Ammo Box Magnetic Contacts
    application/pdf 786.69 KB
    5/14/2023
    786.69 KB
    Name
    Description
    File Size
    Date
    Size
    Ammo Box Magnetic Contacts
    786.69 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    945T-WH
    Magnetic Contact, White
    945T-WH
    Magnetic Contact, White