/content/hbtbt/ae/en/search-results.html

Contact Sensors

Honeywell 4 Wire Magnetic Contact

The EMPS50 by Honeywell is a Magnetic Contact that comes with die cast aluminium housing and is availabe in grey color.

Overview

The EMPS50 by Honeywell is a Magnetic Contact that comes with die cast aluminium housing and is availabe in grey color. The magnetic contact is overhead door style. This 4 wire magnetic contact includes tamper loop

Features & Benefits:
  • Overhead door style
  • Available in Grey colour
  • Switch Dimensions (hxwxd): 48x105x9.5mm
  • Magnet Dimensions (hxwxd): 38x89x38mm
  • Gap distance 55mm
  • Die cast aluminium housing
Certifications:
  • EN50131-1
Specifications

Others

  • Maximum Gap Distance
    • 55 millimetre
  • Material
    • Aluminum
  • Brand
    • Honeywell Security

Others

  • Maximum Gap Distance
    • 55 millimetre
  • Material
    • Aluminum
  • Brand
    • Honeywell Security
  • Maximum Gap Distance : 55 millimetre
  • Material : Aluminum
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
Certificado EN50131-2-6:2009-5 Grado 2 Clase Ambiental II
application/pdf 1.35 MB
5/14/2023
1.35 MB
Slide Presentations
Name
Description
File Size
Date
Size
Catalogo Intrusione
application/pdf 1.1 MB
2/3/2022
1.1 MB
Brochure
Name
Description
File Size
Date
Size
Catalogue Intrusion 2009
application/pdf 2.43 MB
5/11/2023
2.43 MB
Data Sheet
Name
Description
File Size
Date
Size
Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
application/pdf 105.38 KB
5/14/2023
105.38 KB
PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
application/pdf 185.02 KB
5/14/2023
185.02 KB
Case Study
Name
Description
File Size
Date
Size
IKEA Case Study
application/pdf 314.94 KB
2/17/2022
314.94 KB
Name
Description
File Size
Date
Size
Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
105.38 KB
5/14/2023
105.38 KB
PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
185.02 KB
5/14/2023
185.02 KB
Catalogo Intrusione
1.1 MB
2/3/2022
1.1 MB
Certificado EN50131-2-6:2009-5 Grado 2 Clase Ambiental II
1.35 MB
5/14/2023
1.35 MB
Catalogue Intrusion 2009
2.43 MB
5/11/2023
2.43 MB
IKEA Case Study
314.94 KB
2/17/2022
314.94 KB
Name
Description
File Size
Date
Size
Certificado EN50131-2-6:2009-5 Grado 2 Clase Ambiental II
1.35 MB
5/14/2023
Catalogo Intrusione
1.1 MB
2/3/2022
Catalogue Intrusion 2009
2.43 MB
5/11/2023
Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
105.38 KB
5/14/2023
PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
185.02 KB
5/14/2023
IKEA Case Study
314.94 KB
2/17/2022
Product Number
Image
SKU
Description
alt
EMPS50
Magnetic Contact, Tamper Loop, 4 Wire
Image
SKU
Description
alt
EMPS50
Magnetic Contact, Tamper Loop, 4 Wire