/content/hbtbt/ae/en/search-results.html

    Current Sensors

    A/ACS Current Switch

    Discontinued

    The A/ACS Series current switches have a solid-state output with an adjustable trip point and are ideal for providing status information on equipment using an AC current.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A/ACS Series current switches have a solid-state output with an adjustable trip point and are ideal for providing status information on equipment using an AC current. The switches should be used in applications requiring a current switch with an adjustable trip point. The current switches feature a patented Din-Rail mounting system for ease of installation.

    Features & Benefits:
    • Adjustable trip point
    • Din-Rail mounting system for ease of installation
    • Normally closed version available
    Certifications:
    • CE
    • ULC
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius