/content/hbtbt/ae/en/search-results.html

    Current Sensors

    A-ASCS Series Current Switch

    Discontinued

    The A-ASCS Series Current Switches are available in a split-core with either Normally-Open or Normally-Closed output configurations. These current switches are ideal for providing status information on any type of AC current using equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A-ASCS Series Current Switches are available in a split-core with either Normally-Open or Normally-Closed output configurations. All of these switches will have a solid-state output with an adjustable trip point (set point). These current switches are ideal for providing status information on any type of AC current using equipment.

    These current switches should be used in applications in which a current switch with adjustable trip point is required. A change in the operating current may indicate motor failure, belt loss/slippage, or mechanical failure. Any time one of these events occurs, the current can significantly increase or decrease, thus tripping the sensor, and notifying the building management system of an alarm condition. These switches can be used to monitor devices with a maximum continuous operating current of 200 to 250 Amps depending on the model. These current switches will not need to be externally powered, since the power for the switch is induced from the conductor being monitored.

    Features & Benefits:
    • Split-Core design is suited for retrofit applications
    • Red and Green status LED’s
    • Integral Din-rail mounting
    • Models are rated to 200 and 250 Amps
    Certifications:
    • CE Certified
    • cUL Listed
    • ROHS
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius