/content/hbtbt/ae/en/search-results.html

    Current Sensors

    A/MSCS-A Current Switch

    Discontinued

    The A/MSCS-A is N/O solid state adjustable current switches. These switches are small in stature, allowing for tight installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A/MSCS-A is N/O solid state adjustable current switches. This switches is small in stature, allowing for tight installations. They are ideal for providing status information on any equipment that uses AC current. Outputs are non-polarity sensitive, N/O solid-state contacts for switching both AC and DC circuits up to 36 volts. Units also include two Status LED indicators, which will signal three states: tripped on, current present but below trip point, and current off or below the low end of the adjustable trip point range. A change in current may indicate motor failure, belt loss/slippage, or mechanical failure. In any of these events, the current can significantly increase or decrease, thus tripping the current switch and immediately notifying the Building Management System of the failure or problem.