/content/hbtbt/ae/en/search-results.html

    Current Sensors

    A/SCTA Series Current Sensor

    Discontinued

    The A/SCTA Series Current Sensors are fast acting and extremely accurate from 1 to 100% of the Full Scale Output. All of the A/SCTA Series Current Sensors are factory calibrated using an NIST Traceable standard.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A/SCTA Series Current Sensors monitor the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear and proportional 4 to 20 mA output signal, which can be monitored by your Building Management, DDC, or PLC controller. The A/SCTA Series Current Sensors are available in either an Average or True RMS output version. All of these sensors have jumper selectable input ranges except for the 0 to 5 Amp input range. The A/SCTA Series Current Sensors are fast acting and extremely accurate from 1 to 100% of the Full Scale Output. All of the A/SCTA Series Current Sensors are factory calibrated using an NIST Traceable standard and shipped with the jumper placed in the largest jumper selectable range.

    Features & Benefits:
    • True RMS versions Available (VFD models)
    • High Accuracy
    Certifications:
    • RoHS
    • UL Listed
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot
    • Output Signal : 4 - 20 milliampere
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius
    • Includes : DIN Rail Mounting System foot