/content/hbtbt/ae/en/search-results.html

    Current Sensors

    AC Current Transducers

    Discontinued

    AC Current Transducers is providing a signal corresponding to actual amperage draw of the monitored load.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Analog output current sensors providing a signal corresponding to actual amperage draw of the monitored load. Provided in a wide range of amperages and available with convenient slide switch range selection.

    Features & Benefits:
    • Self or loop powered
    • Multi-range models for versatility (switch selectable range)
    • Removable & adjustable bracket for installation flexibility
    • 100% solid state, no moving parts to fail
    • 5 year warranty
    Certifications:
    • CE: EN61010-1:2001-2, CAT III, deg. 2, basic insulation
    • UL 508 open device listing 75° C insulator conductor
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transducer Degrees Celsius