/content/hbtbt/ae/en/search-results.html

    Current Sensors

    ACI Current-Operated Switch

    Discontinued

    ACI Current Switch is solid state device that operate when the sensed AC current level exceeds a fixed or adjustable trip point.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ACI Current Switch is solid state device that operate when the sensed AC current level exceeds a fixed or adjustable trip point. The A/SCS Series is a split core with adjustable trip point. Model is either 0-200 or 0-250 amp current flow in the wire and are available in normally open or normally closed configurations

    Features & Benefits:
    • Available in solid or split-core
    • Fixed or adjustable trip points
    • Switches AC or DC circuits
    • Status LED's
    • Integral DIN rail mount
    • Powered by monitored line
    • Enclosure rated UL94-5VB
    • Pilot duty rated (A/CR Series)
    Certifications:
    • CE
    • UL
    • ULC
    • ROHS
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius
    • Includes : DIN Rail Mounting Foot foot