/content/hbtbt/ae/en/search-results.html

    Current Sensors

    ACI Split Core Current Sensor

    Discontinued

    The ACI 4-20 mA Output Analog Current Sensors are designed for use in any AC current monitoring applications to monitor a particular piece of equipment. Current sensors are consist of split-core. These sensor provides Average & True Rms Style.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ACI 4-20 mA Output Analog Current Sensors are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment. The “Average” style current sensors should be used in applications where the Sinusoidal waveform has no distortion or noise on the conductor being monitored. Applications may include monitoring a resistive type load such as an incandescent light bulb, heating element as well as any single speed linear load. The “True RMS” sensors are able to be used in all applications since the “True RMS” current sensors provide the best overall accuracy and should be used in applications which includes Variable Frequency Drives, Switching Power Supplies, Computers and Data Centres, Electronic Ballasts, SCR’s, and Variable Speed Loads. For currents monitored above 250 Amps, the CTA2-5 and SCTA2-5 are ideal for use with a step down Ratio 5A Output CT (Current Transformer) in stepping down current in a monitored conductor to a proportional 0 to 5A output signal. The current sensors are available in split-core versions which also includes a Patented (Pat. No. US 7,416,421) 35 mm Din Rail mounting foot for easy installation in panel mount applications The split-core version of the current sensors work great in retro t applications and for use on service technicians vehicles since one or two parts will work in most applications and can be easily installed without disconnecting any wires.

    Features & Benefits:
    • Integral DIN rail mount
    • True RMS versions for VFD applications
    • Average style current sensors for Resistive load
    • 4-20mA Output
    • 5 Year Limited Warranty
    Certifications:
    • UL Listed
    • CE
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius
    • Includes : DIN Rail Mounting Foot foot