/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Analog Output Current Switch

    Discontinued

    The A/SCT Series current transducers with current sensors monitor the current flowing to electrical equipment

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A/SCT Series current transducers with current sensors monitor the current flowing to electrical equipment. The magnitude of the analog output signal is proportional to the current flow through the wire. The A/SCT series offers split-core sensors for retrofit applications with the same available outputs. The A/SCT Series current sensor are available in either an average or True RMS output version. All of these sensors have jumper selectable input ranges except for the 0 to 5 Amp input range on the A/SCT-5-AT series sensor.

    Features & Benefits:
    • Available in split-core
    • Voltage output models are self-powered
    • Integral DIN rail mount
    • True RMS versions for VFD applications
    • Jumper selectable ranges
    Certifications:
    • UL listed
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius
    • Includes : DIN Rail Mounting System foot