/content/hbtbt/ae/en/search-results.html

Current Sensors

ASCS2 Adjustable Current Switch

ASCS2 Adjustable Current Switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.

Overview

ASCS2 Adjustable Current Switches by Automation Components, Inc. are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The current switches should be installed on the line side of the power to the electrical equipment. The current switches are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The split-core version of the current switches work great in retro t applications and for use on service technicians vehicles since one part will work in most applications and can be easily installed without disconnecting any wires. The adjustable current switches can be used to determine the run time of your equipment as well as basic load trending applications where you want to know when how long your piece of equipment runs when logging the contact closures on your building management system or PLC.

Features & Benefits:
  • Easy installation in panel mount applications
  • Used to determine the run time of your equipment as well as basic load trending applications
  • The Adjustable Current Switches are covered by ACI's Five (5) Year Limited Warranty
Certifications:
  • UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
  • CE
  • RoHS2
  • WEEE
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Includes
    • DIN Rail Mounting Foot foot
  • Brand
    • Alerton
  • Product Type
    • Current Switch Degrees Celsius

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Includes
    • DIN Rail Mounting Foot foot
  • Brand
    • Alerton
  • Product Type
    • Current Switch Degrees Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Includes : DIN Rail Mounting Foot foot
  • Brand : Alerton
  • Product Type : Current Switch Degrees Celsius
Product Number
Image
SKU
Description
alt
A/ASCS2-L
Current Switch, Split-Core, Adjustable Trip Point, Normally Open, 0.6-180A, 70.51x82.25x28.45mm, 0.127 kg
Image
SKU
Description
alt
A/ASCS2-L
Current Switch, Split-Core, Adjustable Trip Point, Normally Open, 0.6-180A, 70.51x82.25x28.45mm, 0.127 kg