Current Sensors
ASCSX2 Series Adjustable Current Switch
The Adjustable Current Switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.
The Adjustable Current Switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The current switches should be installed on the line side of the power to the electrical equipment. The current switches are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The split-core version of the current switches work great in retro t applications and for use on service technicians vehicles since one part will work in most applications and can be easily installed without disconnecting any wires.
Certifications:- CE
- RoHS2
- WEEE
- UL/CUL US Listed (UL 508)
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Product Type
- Current Switch Degrees Celsius
- Includes
- DIN Rail Mounting Foot foot
- Brand
- Alerton
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Product Type
- Current Switch Degrees Celsius
- Includes
- DIN Rail Mounting Foot foot
- Brand
- Alerton
- Minimum Operating Humidity : 0 (Non-Condensing) Percentage
- Maximum Operating Humidity : 95 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Product Type : Current Switch Degrees Celsius
- Includes : DIN Rail Mounting Foot foot
- Brand : Alerton