/content/hbtbt/ae/en/search-results.html

    Current Sensors

    CP-X Split-Core Current Switch

    Discontinued

    CP-X split-core current switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CP-X split-core current switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The switches can be used to determine the runtime of your equipment as well as basic load trending applications where the equipment runs when logging the contact closures on the building management system or PLC. 

    Features & Benefits:
    • Includes 35 mm DIN rail mounting foot for easy installation in panel-mount applications
    • Monitored AC current type
    • Maximum of 600V AC
    • Operating frequency range 40 to 1 KHz
    Certifications:
    • UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Current Switch Degrees Celsius