/content/hbtbt/ae/en/search-results.html

    Current Sensors

    CS-Series Current Switch

    Discontinued

    CS-Series current switches are designed for use in any AC current monitoring application that requires the monitoring of a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CS-Series current switches (solid- and split-core) are designed for use in any AC current monitoring application that requires the monitoring of a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The current switches include a 35 mm DIN Rail mounting foot for easy installation in panel-mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The split-core switches are great in retrofit applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The switches can be used to determine the run-time of your equipment as well as basic load trending applications where you want to know how long your piece of equipment runs when logging the contact closures on your building management system or PLC.

    Features & Benefits:
    • Standardized design footprint on the entire offering, easy to install, no surprises
    • LEDs provide visual feedback, quick and easy to monitor equipment status
    • Both fixed and adjustable current ranges are offered
    • 5-year warranty
    Certifications:
    • RoHS and WEEE Compliant
    • UL
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Current Switch Degrees Celsius