/content/hbtbt/ae/en/search-results.html

    Current Sensors

    CT-SRS Series Split Core Current Transformer

    The CT-SRS Series Current Transformers are designed to convert an AC current into a low voltage AC signal. The CT-SRS Series includes a split-core design and superior performance with a robust, lock and tilt top for easy installation.

    Overview

    The CT-SRS Series Revenue Grade Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. All of the Revenue Grade CTs come standard unterminated with ferrules for easy connection to any of the Single or 3 Phase power meters. The CT-SRS Series current transformers include a split-core design and superior performance with a robust, easy to use shrouded snap, lock and tilt top for easy installation in retrofit applications.

    Features & Benefits:
    • Split- Core Design
    • Superior Performance
    • Easy to install
    • For use with microprocessor based circuits that require maximum accuracy and precision
    Certifications:
    • RoHS
    • CE
    Specifications

    Others

    • Output Signal
      • 333.3 mV
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius

    Others

    • Output Signal
      • 333.3 mV
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius
    • Output Signal : 333.3 mV
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transformer Degrees Celsius