/content/hbtbt/ae/en/search-results.html

Current Sensors

CTE2 Series Solid-Core Current Sensor

The ACI A/CTE2 series Voltage Output Analog Current Sensors are designed for use in any AC current monitoring application. The series offers solid core sensors with 0-5 VDC output.

Overview

The ACI A/CTE2 series Voltage Output Analog Current Sensors are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for proper operation. All voltage output current sensors use an “Average” current measuring method and should be used in applications where a pure Sinusoidal AC waveform that has very little or no distortion/noise on the conductor being monitored. Applications may include monitoring a resistive type load such as an incandescent light bulb or heating element as well as any single speed linear load. Voltage Output current sensors are available in solid core versions which also includes a Patented 35 mm din rail mounting foot for easy installation in panel mount applications.

The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues like dust and moisture may be of concern. For best results, the voltage output current sensors should not be used in applications with switching power supplies or variable speed drives due to the limited operating frequency range. In applications where variable speed drives or waveforms include distortion/noise.

Features & Benefits:
  • Voltage output models are self-powered
  • Integral DIN rail mount
  • 0-5 VDC Output
  • Available in solid-core versions
  • True RMS versions for VFD applications
  • Jumper selectable ranges
Certifications:
  • CE
  • RoHS2
  • WEEE
  • UL/CUL US Listed
Specifications

Others

  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Output Signal
    • 0 - 5 voltage direct current
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton
  • Product Type
    • Current Sensor Degrees Celsius
  • Includes
    • DIN Rail Mounting Foot foot

Others

  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Output Signal
    • 0 - 5 voltage direct current
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton
  • Product Type
    • Current Sensor Degrees Celsius
  • Includes
    • DIN Rail Mounting Foot foot
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Output Signal : 0 - 5 voltage direct current
  • Minimum Operating Humidity : 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Brand : Alerton
  • Product Type : Current Sensor Degrees Celsius
  • Includes : DIN Rail Mounting Foot foot