/content/hbtbt/ae/en/search-results.html

    Current Sensors

    CTP Split-Core Current Sensor

    Discontinued

    CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation. All voltage output current sensors use an average current measuring method and should be used in applications with a pure sinusoidal AC waveform that has very little or no distortion or noise on the conductor being monitored. The CTP split-core current sensors are effective in retrofit applications because one or two parts will work in most applications and can be easily installed without disconnecting any wires.

    Certifications:

    RMS Versions:

    CE to IEC 61326-1: 2012 Class A

    UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)

    RoHS2

    WEEE

    4 to 20mA Non-RMS Versions:

    UL/CUL Listed (UL 508) Ind. Control Equipment (File # E309723)

    CE

    RoHS2

    WEEE

    Certifications:
    • RMS Versions:
    • CE to IEC 61326-1: 2012 Class A
    • UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
    • RoHS2
    • WEEE
    • 4 to 20mA Non-RMS Versions:
    • UL/CUL Listed (UL 508) Ind. Control Equipment (File # E309723)
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Brand
      • Honeywell BMS NA

    Others

    • Brand
      • Honeywell BMS NA
    • Brand : Honeywell BMS NA