/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Split-Core Switch

    Discontinued

    Current Switches by WorkACI are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/O status for a particular piece of equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/O status for a particular piece of equipment. The current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The current switches are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern.

    Features & Benefits:
    • Current switches are available in both solid and split-core versions
    • Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications
    • The solid-core versions are a great choice for new installations
    • OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern.
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius
    • Includes : DIN Rail Mounting Foot foot