/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Switch Fixed Trip Point

    Discontinued

    The A/CS Series current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The A/CS Series current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment. They should be used in applications requiring a “Go/No Go” current switch. A change in the operating current may indicate mechanical failure or that the unit has been turned off. Units also include a red “Status” LED that will indicate whether the current is above or below the fixed trip point. A normally closed version (X) is also available.

    Features & Benefits:
    • LED Status indications
    • Sensor power induced from monitored conductor
    Certifications:
    • UL listed
    • RoHS
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius