/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Switch/Status Relay

    Discontinued

    H120 and H120NC offer a fixed current switch and SPST relay in a single externally mounted housing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The H120 and H120NC offer a fixed current switch and SPST relay in a single externally mounted housing. Combining the current sensor and relay in one easy-to-install package eliminates the need to fit multiple devices into small electrical enclosures and simplifies the installation. Remove the labour associated with installing a separate current sensor.

    Features & Benefits:
    • Unit ventilators
    • Fan coil units
    • Exhaust fans
    • Fan terminal units
    • Fractional HP motors
    • Light resistive loads
    Certifications:
    • UL 508 closed type device listing
    • CAT III, Pollution Degree 2, basic insulation
    • NEMA 1 Rated.
    Specifications

    Others

    • Output Signal
      • 100 mA @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 100 mA @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 100 mA @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius