/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Switches

    Discontinued

    The SERIES SCS Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors are operating. The current flowing through the core of the device powers the circuit without an external power supply

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The SERIES SCS Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors are operating. The current flowing through the core of the device powers the circuit without an external power supply. All models have a built in solid state output and are easy to install. Optional LED’s and 10 Amp relay modules are available. The Series SCS is available in both split and solid core configurations

    Features & Benefits:
    • Integral mounting flange for quick installation
    • Solid core or split core configurations
    • BAS
    • HVAC
    Certifications:
    • CE
    • cULus
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius