/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Digital Horizontal/Vertical Interface Board (DHV)

    Digital Horizontal/Vertical Interface Board (DHV) is used on combination vertical/horizontal sashes.

    Overview
    Phoenix Controls Sash Sensors detect a fume hood’s sash position. Sensors can be configured to operate with the sash configurations found on most VAV fume hoods. The sash sensors are used together with a Phoenix Controls fume hood monitor and airflow control valve to maintain a constant average face velocity at the sash opening

    Features & Benefits:
    Material: compatible with PPC flame retardant black box part number 520-000-011LF
    • Enclosure:
      • Dimensions: 1.9"" H x 6"" W x 3.2"" D (48 x 12 x 81 mm)
      • Weight with PCB: > 6 oz. (170 grams)
      • Color: black
      One DH/V interface board is mounted in this enclosure.
    • Power requirements with 24 VAC input = ± 15%; 50/60 Hz; 6 VA, or ± 15 VDC input = ± 15%; 200 mA
    • 8 Inputs
      • Voltage: 0.0
      • 10.5 Vdc; ±1% FS; jumper position = OUT, or
      • Resistance: 0 - 10K ohms; ±1% FS;
      • jumper position = IN (default)
    • 2 Outputs
      • OUT: 0.0 - 10.0 Vdc; 1% FS (Total Sash Signal)
      • EMERG: Unused
    • Operating Range
      • Ambient Temperature: 0 to 50 C (32 to 122 F)
      • Storage Temperature: -20 to 70 C (-4 to 158 F)