/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Enclosed Relay - RIBX series

    Discontinued

    RIBX Series provides a unique and cost-effective solution to on/off motor control andcurrent sensing status indication.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication. Combined in a single, convenient junction box with high and low voltage separation are a control relay and a current sensing status switch. A three-position closed/open/auto switch is available to override the output of the relay. This versatile product allows both control and status sensing of electrical loads by a BAS, all in a self-contained, easy-to-install housing

    Features & Benefits:
    • Cost-effective current sensing with a control
    • relay
    • Self-contained housing with high and low
    • voltage separation
    • LED indication of relay and current sensor trip
    • Optional relay contact override switch
    • Plenum-rated housing
    Certifications:
    • UL and ULC listed for UL 916 Energy Management and UL 864 Fire
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton

    Others

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Brand : Alerton