/content/hbtbt/ae/en/search-results.html

    Current Sensors

    H11 Series Current Switch

    Discontinued

    The Hawkeye H11 Series Current Switch is a microprocessor based, self-learning, self-calibrating current switch. It is designed for user ease and it provides calibration-free status for both under and overcurrent switches.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Hawkeye H11 Series Current Switch is a microprocessor based, self-learning, self-calibrating current switch. It is designed for user ease and it provides calibration-free status for both under and overcurrent switches. it also has an LCD display, and slide-switch selectable trip point limits.

    At initial power-up, the current switch automatically learns the average current on the line with no action required by the installer. Once a current is learned, the switch monitors for changes in current greater than the selected range.

    Features & Benefits:
    • Backlit LCD
    • Versatility
    • Simplified troubleshooting
    • Automatic calibration
    • Microcontroller based learning technology
    • Reset function
    Certifications:
    • UL Listed
    • CE Certified
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius