/content/hbtbt/ae/en/search-results.html

    Current Sensors

    H6ECM Current Switch

    Discontinued

    Current Switch by Alerton is optimized to provide meaningful proof of rotation which verifies that the ECM motor is operating as expected.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The H6ECM is a current sensitive switching device that monitors current (amperage) in the conductor passing through it. A change in amperage in the monitored conductor that crosses the switch (set point) causes the resistance of the FET status output to change state, similar to the action of a mechanical switch. The status output is suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 30 V. The product requires no external power supply to generate its output.
    Electrically Commutated Motors (ECMs) are increasingly common as more energy conservation measures are implemented. The ECM is a brushless DC motor that is supplied AC power, converts that power to DC current and uses electronic switching to control the motor rotation. The ECM motor shaft speed can be reduced to save energy, resulting in lower cost and less component wear. The H6ECM is optimized to provide meaningful proof of rotation which verifies that the ECM motor is operating as expected.Features & Benefits:
    • High performance
    • Precise current trip point setting
    • Small size
    • Self-gripping iris
    • Status LEDs
    • Up to 1 Amp status output
    Certifications:
    • UL508
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius