/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Hawkeye Current Switch

    Discontinued

    Hawkeye Current Switches are current-sensitive switching device that requires no external power supply to generate its output

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Hawkeye Current Switches are current-sensitive switching device that monitors current (amperage) in the conductor passing through it. A change in the conductor’s amperage that crosses the adjustable switch threshold plus the hysteresis value causes status output to change state, similar to the action of a mechanical switch. In this model, the set point is adjustable through the action of a twenty (20) turn potentiometer An integrated relay allows start/ stop control. The status output is suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 120 volts. The H739 requires no external power supply to generate its output

    Features & Benefits:
    • Wide range of current
    • Easy to install
    • Easy to calibrate and troubleshoot
    Certifications:
    • UL508 E150462
    Specifications

    Others

    • Output Signal
      • 0.2 A @ 120 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 0.2 A @ 120 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 0.2 A @ 120 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius