/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Hawkeye Current Transducer

    Discontinued

    The Hawkeye Solid-Core & Split Core Current Transducers senses current (amperage) & transforms the monitored current into a 0-10 VDC output suitable for connection to building controllers or other appropriate data acquisition equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Hawkeye Solid-Core & Split Core Current Transducers provides accurate load trending information with a proportional 0 to 10 VDC output signal. Current Transducers offer three amperage range options, with slide-switch selection for easy field adjustment, no need for jumpers. Current transducers are used in Load trending, Motor Control & Fan/pump status. The current transducer senses current (amperage) in the given range. This represents the maximum current that can be applied to the monitored conductor. The Current Transducers transforms the monitored current into a 0-10 VDC output suitable for connection to building controllers or other appropriate data acquisition equipment. These transducer series requires no external power to generate its output.

    Features & Benefits:
    • Self-powered analogue current transducer 0 to 10 VDC output
    • Self-gripping, split-core design for fast retrofit installation, no need to remove conductor
    • No jumpers on unit, reduces installation error
    • No external power required for sensor
    • Factory calibrated ranges for high resolution and installation ease
    • Some models available with field-selectable ranges
    • One device does the work of three
    • Removable mounting bracket for installation flexibility
    • 100% solid state, no moving parts to fail
    • 5-year warranty
    Certifications:
    • For V-H623-10 & V-H623-20
    • UL Listed
    • CE
    • For V-H723LC, V-H723HC, V-H923
    • CE
    Specifications

    Others

    • Output Signal
      • 0 - 10 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius

    Others

    • Output Signal
      • 0 - 10 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius
    • Output Signal : 0 - 10 voltage direct current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transducer Degrees Celsius