/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Hawkeye Relay Combination

    Hawkeye Relay Combinations offers cost effective and time saving on/off status sensors and command relays in one package. These relay combinations are designed to monitor and control motors.

    Overview

    The Hawkeye Relay Combination Series combines an on/off status sensors and command relays in one package, saving the labour, wire runs, and space required to mount a separate relay. The switch and relay (not electrically connected) are in the same housing, saving space and cost. It is ideal for monitoring and controlling motors where belt loss is not a concern. They are available either in split-core or solid- core housing. Their applications include monitoring direct drive units, exhaust fans, and other fixed loads, monitoring on/off status of electrical loads and starting/stopping motors.

    Features & Benefits:
    • No calibration requires hence easy setup
    • Cost-effective monitor start/stop, unit vents, fan coils, exhaust fans and other loads
    • No tubing required
    • On/off status and command relay in a single labor and space saving device
    Certifications:
    • CULus Listed
    • UL 508 open device listing
    • CAT III
    • Pollution Degree 2
    • basic insulation
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius