/content/hbtbt/ae/en/search-results.html

Current Sensors

HX22 Series Current Transducer

HX22 Series Current Transducers provide accurate load trending information with a proportional 0 to 5 VDC output signal. Slide-switches provide easy field selection of monitored amperage range without jumpers.

Overview

HX22 Series Hawkeye 622-xx, 722, 822, and 922 Current Transducers provide accurate load trending information with a proportional 0 to 5 VDC output signal. Slide-switches provide easy field selection of monitored amperage range without jumpers. Self-powered analog current sensor simplifies installation. No external power is required for sensor. Self-gripping, split-core design is for fast retrofit installation. Hence no need to remove conductor. Economical solid-core models feature adjustable bracket for easy alignment. Factory calibrated ranges are for increased flexibility and resolution. There are no jumpers on unit hence it reduces installation error.

Features & Benefits:
  • Self-powered analog current sensor
  • No external power required
  • Fast retrofit installation
  • Factory calibrated ranges
  • No jumpers
Certifications:
  • UL 508 open device listing
  • CE: EN61010-1
  • CAT III, Pollution Degree 2, basic insulation
Specifications

Others

  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Output Signal
    • 0 - 5 voltage direct current
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Product Type
    • Current Transducer Degrees Celsius
  • Brand
    • Alerton

Others

  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Output Signal
    • 0 - 5 voltage direct current
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Product Type
    • Current Transducer Degrees Celsius
  • Brand
    • Alerton
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Output Signal : 0 - 5 voltage direct current
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Product Type : Current Transducer Degrees Celsius
  • Brand : Alerton