/content/hbtbt/ae/en/search-results.html

    Current Sensors

    MCSS/MCSP Current Switch

    Discontinued

    MCSS/MCSP current switches are miniature Go/No Go current status switches designed to provide status information on AC current supplied equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MCSS/MCSP current switches are miniature Go/No Go current status switches designed to provide status information on AC current supplied equipment. The output of these switches uses a normally open (NO) solid-state switch (more reliable than a relay) and are non-polarity sensitive. These units do not need power supplies, as they induce the current from the conductors being monitored.

    Features & Benefits:
    • Maximum sensing current voltage: 600V AC
    • Isolation voltage: 2,200V AC
    • Operating frequency: 50 Hz, 60 Hz
    • Operating temperature range: -30 to 60ºC 
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Current Switch Degrees Celsius