/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Midi Hinged Current Transformer

    Discontinued

    The Midi Hinged Current Transformers are Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Midi Hinged Current Transformers are Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. All of the Split Core CTs come standard unterminated with ferrules for easy connection to any of the Single or 3 Phase Dent power meters. Any of the split core CTs can be used with any of the Powerscoutâ„¢ PS3037, PS24, PS12HD, PS48HD Power Meters in applications where typical power measurements are required and reduced accuracies are acceptable. Where higher accuracies are required, refer to the Revenue Grade CTs product data sheet for more detailed product information. For best accuracy, the CTs should be selected based upon the size of the conductors to be monitored by selecting the proper window size and using the expected maximum and minimum currents expected for the piece of equipment or branch circuit.

    Features & Benefits:
    • High performance
    • White Nylon case material
    • Use for current measurement, energy metering, load surveys
    • Easy installation
    • Covered by ACI's One (1) Year Warranty
    Certifications:
    • CE
    • RoHS2
    • WEEE
    • ISO 9001:2008
    • UL Standard 61010-1 (UL File# E186827); CAN/CSA STD C22.2 No. 61010-1
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transformer Degrees Celsius