/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Pulse Output Power Monitoring Transducer

    Discontinued

    Pulse Output Power Monitoring Transducer continuously measure voltage and current values for the monitored conductors and update calculations to provide highly accurate true RMS power readings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Pulse Output Power Monitoring Transducer continuously measure voltage and current values for the monitored conductors and update calculations to provide highly accurate true RMS power readings. These transducers combine processing electronics & industrial grade CTs in an easy to install split-core package.

    Models designed for balanced loads include one CT only, while models for unbalanced loads have three CTs for improved accuracy. The unique design of the H805x series transducers reduces the number of installed components making them ideal for monitoring electrical power in commercial and industrial facilities.

    The H805x eliminates the need to mount and wire a transducer and enclosure. CTs and voltage leads are colour matched and the meters are designed to detect and automatically compensate for phase reversal. No more worries about CT load orientation.

    Features & Benefits:
    • Integral monitoring solution eliminates the need for separate enclosures
    • Revenue grade measurements
    • Labour savings
    • Ideal for retrofit
    • Trouble-free installation
    Certifications:
    • UL508
    • ANSI C12.20 Class 0.2
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Power Transducer Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Power Transducer Degrees Celsius
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Power Transducer Degrees Celsius