Current Sensors
RIBX Enclosed Relay
The RIBX Series Enclosed Relay provides a unique and cost-effective solution to on/off motor control and current sensing status indication. It has a three-position closed/open/auto switch is available to override the output of the relay.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The RIBX Series Enclosed Relay provides a unique and cost-effective solution to on/off motor control and current sensing status indication. This control relay and a current sensing status switch Combined in a single, convenient junction box with high- and low-voltage separation. Relay has a three-position closed/open/auto switch is available to override the output of the relay. This versatile product allows both control and status sensing of electrical loads by a BAS, all in a self-contained, easy-to-install housing.
Features & Benefits:- Cost-effective current sensing with a control relay
- Self-contained housing with high and low voltage separation
- LED indication of relay and current sensor trip
- Optional relay contact override switch
- Plenum-rated housing
- UL Listed, UL916, UL864
- C-UL California State Fire Marshal
Others
- Minimum Operating Ambient Temperature
- -30 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- Brand
- Alerton
- Switch Configuration
- SPST
- Product Type
- Relay & AC Current Switch Degrees Celsius
Others
- Minimum Operating Ambient Temperature
- -30 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- Brand
- Alerton
- Switch Configuration
- SPST
- Product Type
- Relay & AC Current Switch Degrees Celsius
- Minimum Operating Ambient Temperature : -30 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit
- Brand : Alerton
- Switch Configuration : SPST
- Product Type : Relay & AC Current Switch Degrees Celsius