Current Sensors
RIBX Series Current Switch
The Functional Devices Relay in a Box RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Functional Devices Relay in a Box RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication. Combined in a single, convenient junction box with high- and low-voltage separation are a control relay and a current sensing status switch. A three-position closed/open/auto switch is available to override the output of the relay. This versatile product allows both control and status sensing of electrical loads by a BAS, all in a self-contained, easy-to-install housing.
Features & Benefits:- Cost-effective current sensing with a control relay
- Self-contained housing with high and low voltage separation
- LED indication of relay and current sensor trip
- Optional relay contact override switch
- Plenum-rated housing
- UL
- CE
- RoHS
Others
- Output Signal
- 0.4 ampere
- Minimum Operating Ambient Temperature
- -30 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Relay & AC Current Switch Degrees Celsius
Others
- Output Signal
- 0.4 ampere
- Minimum Operating Ambient Temperature
- -30 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Relay & AC Current Switch Degrees Celsius
- Output Signal : 0.4 ampere
- Minimum Operating Ambient Temperature : -30 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit
- Brand : Alerton
- Product Type : Relay & AC Current Switch Degrees Celsius