/content/hbtbt/ae/en/search-results.html

Current Sensors

RIBX24 Enclosed Relay

Enclosed Relay provides a unique and cost-effective solution to on/off motor control and analog current sensing.

Overview

Enclosed Relay provides a unique and cost-effective solution to on/off motor control and analog current sensing. A three-position closed/open/auto switch is available to override the output of the relay. Enclosed Relay allows both control and analog current sensing of electrical loads by a building automation system, all in a self-contained and easy-to-install housing. RIBX-V Series Combined in a single, convenient junction box with high and low-voltage separation.

Features & Benefits:
  • Cost-effective analog current sensing with a control relay
  • Self-contained housing with high- and low-voltage separation
  • LED indication of relay
  • Optional relay contact override switch
Certifications:
  • UL
  • ULC listed for UL 916 Energy Management
  • UL 864 Fire
Specifications

Others

  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -30 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Brand
    • Alerton
  • Product Type
    • Relay & AC Current Switch Degrees Celsius

Others

  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -30 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Brand
    • Alerton
  • Product Type
    • Relay & AC Current Switch Degrees Celsius
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Brand : Alerton
  • Product Type : Relay & AC Current Switch Degrees Celsius