/content/hbtbt/ae/en/search-results.html

    Current Sensors

    SCS Series Current Switch

    Discontinued

    The SCS Series Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors. The current flowing through the core of the device powers the circuit without an external power supply. All models have a built in solid state output.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The SCS Series Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors are operating. The current flowing through the core of the device powers the circuit without an external power supply. All models have a built in solid state output and are easy to install. Optional LED’s and 10 Amp relay modules are available. The Series SCS is available in split core configurations. Current Switches are used for BAS & HVAC applications.

    The SCS Series Current Switches are intended to provide an input to equipment under normal operating conditions. Where failure or malfunction of the current switch could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system.

    Features & Benefits:
    • Integral mounting flange for quick installation
    • Optional LED’s and 10 Amp relay modules
    • Split core configurations
    Certifications:
    • CE
    • RoHS
    • UL-Switches-Canada
    • UL-Switches-US
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius