Current Sensors
SCS2 Series Fixed “Status” Current Switch
The ACI Fixed “Status” Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/O status for a particular piece of equipment.
The ACI Fixed “Status” Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/O status for a particular piece of equipment. The current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. These works great for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The fixed current status switches can also be used to determine the run time of your equipment and basic load trending applications where you want to know when your piece of equipment runs and for how long it runs for when logging the contact closures on your building management system or PLC.
Features & Benefits:- The Fixed Current Switches are covered by ACI's Five (5) Year Limited Warranty
- work great in retrofit applications
- Patented 35mm Din Rail mounting foot for easy installation in panel mount applications
- CE
- CUL US Listed
- RoHS
Others
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 0% (Non-Condensing)
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Product Type
- Current Switch Degrees Celsius
- Includes
- DIN Rail Mounting Foot foot
- Brand
- Alerton
Others
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 0% (Non-Condensing)
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Product Type
- Current Switch Degrees Celsius
- Includes
- DIN Rail Mounting Foot foot
- Brand
- Alerton
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 0% (Non-Condensing)
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Product Type : Current Switch Degrees Celsius
- Includes : DIN Rail Mounting Foot foot
- Brand : Alerton