/content/hbtbt/ae/en/search-results.html

Current Sensors

SCSX2 Fixed Status Switch

Automatic Components,Inc. by Honeywell brings SCSX2 series Fixed Status Switches for use in any AC current monitoring application which requires 'On/Off' status for a particular piece of equipment.

Overview

The ACI Fixed Status Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or "On/Off" status for a particular piece of equipment. The current switches are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The split-core version of the current switches work great in retro t applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The fixed current status switches can also be used to determine the run time of your equipment and basic load trending applications where you want to know when your piece of equipment runs and for how long it runs for when logging the contact closures on your building management system or PLC.

Features & Benefits:
  • Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications
  • The split-core version of the current switches work great in retrofit applications
  • Can be used to determine the run time of your equipment and basic load trending applications
Certifications:
  • UL/CUL US Listed (UL 508) Ind. Control Equipment
  • CE
  • RoHS2
  • WEEE
Specifications

Others

  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Includes
    • DIN Rail Mounting Foot foot
  • Brand
    • Alerton
  • Product Type
    • Current Switch Degrees Celsius

Others

  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Includes
    • DIN Rail Mounting Foot foot
  • Brand
    • Alerton
  • Product Type
    • Current Switch Degrees Celsius
  • Minimum Operating Humidity : 0% (Non-Condensing)
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Includes : DIN Rail Mounting Foot foot
  • Brand : Alerton
  • Product Type : Current Switch Degrees Celsius