/content/hbtbt/ae/en/search-results.html

Current Sensors

SCTE2 Series Split-Core Current Sensor

The ACI A/SCTE2 series Voltage Output Analog Current Sensors are designed for use in any AC current monitoring application. The series offers split core sensors with 0-5 VDC output.

Overview

The ACI A/SCTE2 Voltage Output Analog Current Sensors are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for proper operation. All voltage output current sensors use an “Average” current measuring method and should be used in applications where a pure Sinusoidal AC waveform that has very little or no distortion/noise on the conductor being monitored. Applications may include monitoring a resistive type load such as an incandescent light bulb or heating element as well as any single speed linear load. Voltage Output current sensors are available split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications.

The split-core version of the current sensors work great in retrofit applications and for use on service technicians vehicles since one or two parts will work in most applications and can be easily installed without disconnecting any wires. For best results, the voltage output current sensors should not be used in applications with switching power supplies or variable speed drives due to the limited operating frequency range.

Features & Benefits:
  • Voltage output models are self-powered
  • Integral DIN rail mount
  • 0-5 VDC Output
  • Available in Split-core versions
  • True RMS versions for VFD applications
  • Jumper selectable ranges
Certifications:
  • CE
  • RoHS2
  • WEEE
  • UL/CUL US Listed
Specifications

Others

  • Output Signal
    • 0 - 5 voltage direct current
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Brand
    • Alerton
  • Includes
    • DIN Rail Mounting Foot foot
  • Product Type
    • Current Sensor Degrees Celsius

Others

  • Output Signal
    • 0 - 5 voltage direct current
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Brand
    • Alerton
  • Includes
    • DIN Rail Mounting Foot foot
  • Product Type
    • Current Sensor Degrees Celsius
  • Output Signal : 0 - 5 voltage direct current
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Humidity : 0% (Non-Condensing)
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Brand : Alerton
  • Includes : DIN Rail Mounting Foot foot
  • Product Type : Current Sensor Degrees Celsius