/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Split Core Current Transformer

    Discontinued

    Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. They also offers linear output voltage that is directly proportional to the input current. These current transformers are safely and easily installed over existing electrical power lines without disconnecting the lines or interrupting service. The CT’s are available from 100A to 600 A offering a complete metering solution for demanding applications.

    Features & Benefits:
    • Converts an AC operating current into a low voltage AC signal
    • Offers linear output voltage that is directly proportional to the input current
    • Safe and can be easily installed
    Certifications:
    • UL STD 61010-1,
    • EN 60044-1:1999
    • Certified to: CAN/CSA STD 22.2 NO. 61010-1
    Specifications

    Others

    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius

    Others

    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius
    • Brand : Alerton
    • Product Type : Current Transformer Degrees Celsius