/content/hbtbt/ae/en/search-results.html

    Current Sensors

    SUB Series Current Sensor

    Discontinued

    SUB Series current sensors are split-core type sensors supplied with Honeywell Class 100, 200, 500, and Green meters.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SUB Series current sensors are split-core type sensors supplied with Honeywell Class 100, 200, 500, and Green meters. They can be installed up to 2,000 ft away from a meter. The sensors are supplied with 3 ft leads that can be extended up to 2,000 ft using low voltage 22 to 14 AWG wire. When paralleling current sensors, the meter reading must be multiplied by the number of sets of current sensors in parallel.