/content/hbtbt/ae/en/search-results.html

Current Sensors

Veris Current Switch Hx06

Hawkeye x06 Series solid- and split-core current switches provide accurate, reliable, and maintenance-free fan and pump status indication where an NC output is needed.

Overview

Hawkeye x06 Series solid- and split-core current switches provide accurate, reliable, and maintenance-free fan and pump status indication where an NC output is needed. Hawkeye x06 Series monitoring fans, pumps, motors, and other electrical loads for proper operation. Detecting belt loss and motor failure…ideal for fan and pump status.

Features & Benefits:
  • Adjustable trip point
  • No tubing needed
  • 100% solid-state
  • Status LEDs
  • Easy placement
  • Self-gripping iris
Certifications:
  • UL listed RoHS2
Specifications

Others

  • Output Signal
    • 0.1 A @ 30 /DC voltage alternating current
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton

Others

  • Output Signal
    • 0.1 A @ 30 /DC voltage alternating current
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton
  • Output Signal : 0.1 A @ 30 /DC voltage alternating current
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Brand : Alerton