/content/hbtbt/ae/en/search-results.html

Current Sensors

Veris Current Switch Hx09

Hawkeye x09 Series are high performance current switches, ideal for line voltage loads. The devices are powered by the current being monitored.

Overview

Hawkeye x09 Series are high performance current switches, ideal for line voltage loads. The devices are powered by the current being monitored. They are ideal for monitoring performance on unit vents, exhaust fans, recirculation pumps, and other fixed loads. Current Switch detecting belt loss, coupling shear, mechanical failure, and interlocking loads. Verifying lighting circuit and other electrical service run times.

Features & Benefits:
  • Small in size
  • Versatility
  • Status LEDs
  • Flexibility
  • Adjustable trip point
Certifications:
  • UL listed RoHS2
Specifications

Others

  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton

Others

  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Brand : Alerton