/content/hbtbt/ae/en/search-results.html

Current Sensors

Veris H921 Current Transducer

Haykeye 921 Series Split-Core Current Transducer with 4-20mA Output

Overview

Haykeye 921 Series Split-Core Current Transducer with 4-20mA Output

Features & Benefits:
  • Self-gripping, split-core design for fast retrofit installation, no need to remove conductor
  • Factory calibrated switch-selectable ranges for high resolution and installation ease
  • Three field-selectable ranges per unit, fewer versions to choose from, stock, and install
  • Power the sensor, and receive the signal with only 2-wires, lower cabling and commissioning costs than with traditional 3-wire sensors
  • Removable mounting bracket for installation flexibility
  • Specifications
  • Sensor Power Induced from the monitored conductor
  • Insulation Class 600 VAC RMS (UL); 300 VAC (CE)
  • Frequency Range 50/60 Hz
  • Temperature Range -15° to 60C (5° to 140F)
Certifications:
  • UL listed
  • CE Certified
Specifications

Others

  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Product Type
    • Current Transducer Degrees Celsius
  • Brand
    • Alerton

Others

  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Product Type
    • Current Transducer Degrees Celsius
  • Brand
    • Alerton
  • Output Signal : 4 - 20 milliampere
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Product Type : Current Transducer Degrees Celsius
  • Brand : Alerton