/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    K76134X Flame Detector

    Discontinued

    K76134X Flame Detector

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The pressure-proof, fully enclosed combined ultraviolet/infrared flame detector enables UV and IR sensors to monitor the same detection zone with a visual angle of 90°. Triggering occurs only by activation of the IR and UV sensors. A LED provides information regarding the state of operation, failure and alarm. Three relays (fire, failure and additional alarm) are integrated for connection to a fire detection system. Contamination resistance and heated optics to prevent condensation and formation of ice also allow for external operation. Typical areas of application are turbines, munitions depots, natural gas depots and aircraft hangars. Monitoring on the loop and resetting via esserbus transponder 808623. Monitoring of a conventional line via the same transponder. This device requires a separate voltage supply of 24V DC.

    Features & Benefits:
    • Visual range 90Deg
    • Maintenance with magnets, no test lamp required
    • Status display directly at the detector via 3-color LED for operation, fault and alarm
    • Actuation and resetting via esserbus transponder 808623 in loop operation
    • Automatic, manual or magnetic optical integrity (oi) testing, no external test lamp required
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER