/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    Paddle Water Flow Switch

    Discontinued

    The paddle type SPDT WFS series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required used in liquid flow lines carrying water or any fluid neither harmful to brass and phosphor bronze.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The paddle type SPDT WFS series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required used in liquid flow lines carrying water or any fluid neither harmful to brass and phosphor bronze nor classified as a hazardous fluids. The WFS series are recommended for liquid pressure and temperature as mentioned below and must not be used on lines carrying liquids below 0 C degree. These series may be used on liquids with high salt or chlorine content but is not for use in hazardous atmospheres. They may be also used outdoors but must be protected from weather or splashing water. All series WFS flow switches are designed for use only as operating controls.

    Features & Benefits:
    • Paddle type SPDT Water Flow Switch
    • Excellent performance with accuracy, reliability, and rugged construction
    • Can be used on liquids with high salt or chlorine content
    • Designed for use only as operating controls